COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
COATED SHOWER TRAY CONFIGURABLE  AD HOC
    Rare

    COATED SHOWER TRAY CONFIGURABLE AD HOC

    AD HOC

    Revolutionary prefabricated draining system. With integrated shower enclosure, it is ideal for creating flush-to-floor or floor-level shower areas. Always made to measure, it is ready to be coated with any material thickness. Ad Hoc is a patented system.

    Specifikim
    • Steel shower tray system to be coated for flushto-floor or floor-level showers. Possibility to choose side on which to place the drain. Drain cover grille adjoining vertical wall and full-length on side chosen. Custom dimensions according to architectural drawings, max 144X294 cm in various shapes. With drained duct for RARE shower enclosure without using silicone.

    Specifikime teknike
    • Referencë unikead-hoc
    • Familja e produkteveAD HOC
    • Grupi i produkteveShower Tray
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-10-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorEPS
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)12
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 PërshkrimShower trays
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër