Ravatherm XPS 250 Insulation panel

Ravatherm XPS 250 Insulation panel

The RAVATHERM™ XPS 250 PB thermal insulation board is factory-roughened, which results in high-strength adhesion to monolithic reinforced concrete structures, when fixed with plastering and adhesive mortars and solvent-free adhesives. The blue-colour RAVATHERM™ XPS 250 PB extruded polystyrene foam thermal insulation can be used in a wide range of applications thanks to the following beneficial properties as a result of the closed-cell material structure:

-permanently high thermal insulation level

-negligible moisture uptake

-high strength and rigidity

-dimensional stability

-plasterable

-resistance to rot and deterioration

-simple and quick installation with only a small amount of waste.

EXCELLENT SURFACE ADHERENCE

The RAVATHERM™ XPS 250 PB closed-cell polystyrene foam is suitable for the thermal insulation of plastered brick or stone footings concrete and reinforced concrete surfaces, structural thermal bridges and ventilated or core insulated walls.

The surface of the RAVATHERM™ XPS 250 PB thermal insulation is factory roughened, which results a high strength adherence when fixed to monolithic concrete or reinforced concrete structures using plastering and adhesive mortars or solvent-free adhesives.

RAVATHERM™ XPS 250 PB ADVANTAGES

Additional benefits for which the use of RAVATHERM™ XPS 250 PB is recommended:

-the XPS thermal insulation boards are not sensitive to moisture and are frost resistant – they permanently preserve their heat insulating capability during and after the time of the implementation

-favourable physical characteristics – installation of a vapour control layer is generally not needed when used as the inside thermal insulation of a front wall

-high level of mechanical strength – resistance to mechanical impacts and damages occurring during construction and usage

-high-strength adherence to insulating system adhesives, mortars and concrete – a secure base for the final surface finish

Specifikim
  • RAVATHERM™ XPS 250 PB Thermal Conductivity Declared ≤ 80mm 0,033 W/m.K 80,1 - 120mm 0,034W/m.K > 120mm 0,035W/m.K Compressive stress or compressive strength@ 10% deformation 250 kPa CS(10\Y) EN 826 Water vapour diffusion resistance factor μ (tabulated value) 150 EN 12086 Long term water absorption by total immersion < 0.7 % EN 12087 Dimensional stability under specified temperature (70°C) and humidity conditions (90%rh) < 5 % EN 1604 Coefficient of linear thermal expansion (typical value) 0.07 mm/(m.K) Fire Performance E Euroclass EN 13501-1 Temperature limits -50/+75 °C Thickness tolerances T1 EN 823 Edge Profile Straight edge Surface finish Rough
Specifikime teknike
  • Referencë unikeRavatherm-XPS-250
  • LlojiMaterial për ndërtim
  • Data e botimit2024-04-22
  • Numri i botimit1
  • Gjatësia (mm)1250
  • Gjerësia (mm)600
  • Thellësia (mm)20
Të ngjashme
  • Materiali kryesorExtruded polystyrene (XPS)
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Rajoni i disponueshëm

Europe
Belgjikë
Francë
Gjermani
Greqi
Holandë
Hungari
Kroacia
Luksemburg
Poloni
Republika Çeke
Serbi
Sllovaki
Sllovenia