Ravatherm XPS 300 Insulation panel
Ravatherm XPS 300 Insulation panel
Ravatherm XPS 300 Insulation panel

    Ravatherm XPS 300 Insulation panel

    RAVATHERM™ XPS 300 SL is an extruded polystyrene with exceptional lambda insulation performance and a Global Warming Potential (GWP) of less than five. RAVATHERM™ XPS 300 SL is a high-performance, multi-purpose polystyrene for the thermal insulation and frost protection of inverted multipurpose flat roofs (green and blue roofs, parking roofs, etc), floors and underground structures (basement, foundation, etc). It is manufactured by an extrusion process which results in homogeneous, closed-cell material structure and smooth surface skin (extrusion skin) which has many favourable material characteristics.

    - permanently high thermal insulation level

    -negligible moisture uptake

    -high strength and rigidity

    -dimensional stability

    -resistance to rot and deterioration

    -simple and quick installation with only a small amount of waste.

    BENEFITS

    RAVATHERM™ XPS 300 SL thermal insulation is manufactured by extrusion process, resulting in a homogeneous, closed-cell material structure, a smooth surface skin (extrusion skin) which has many favourable material properties:

    -permanently high thermal insulation performance

    -water and frost resistance

    -high compressive strength

    -high flexible rigidity
     
    -high vapour diffusion resistance

    Specifikim
    • RAVATHERM™ XPS 300 SL 

      Thermal Conductivity Declared

      30 - 80mm       0,033 W/m.K

      100 - 120 mm   0,034 W/m.K

      140 - 200 mm   0,033 W/m.K

      220 - 260 mm   0,034 W/m.K

      280 - 320 mm   0,035 W/m.K

      Compressive stress or compressive strength@ 10% deformation 300 kPa CS(10\Y) EN 826

      Compressive Creep max after 50 years < 2% deformation under stress σC 130 kPa CC(2/1.5/50)σ EN 1606

      Long term water absorption by total immersion < 0.7 % EN 12087

      Water pick-up by diffusion EN 12088

      40-60 mm 3%

      60 - 80 mm 2%

      ≥ 80mm 1%

      Water pick up after Freeze Thaw < 1 % EN 12091

      Dimensional stability under specified temperature (70°C) and humidity

      conditions (90%rh) < 5 % EN 1604

      Deformation under specified compressive load (40kPa) and temperature (70°C)

      conditions < 5 % EN 1605

      Coefficient of linear thermal expansion (typical value) 0.07 mm/(m.K)

      Fire Performance E Euroclass EN 13501-1

      Temperature limits -50/+75 °C

      Thickness tolerances T1 EN 823

      Edge Profile Shiplap 

      Surface finish Skin

    Specifikime teknike
    • Referencë unikeRavatherm-XPS-300
    • LlojiMaterial për ndërtim
    • Data e botimit2024-04-22
    • Numri i botimit1
    • Gjatësia (mm)1250
    • Gjerësia (mm)600
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Kroacia
    Luksemburg
    Poloni
    Republika Çeke
    Serbi
    Sllovaki
    Sllovenia