Ravatherm XPS 500 Insulation panel

Ravatherm XPS 500 Insulation panel

RAVATHERM™ XPS 500 SL thermal insulation with its closed cell structure is a perfect solution for the thermal insulation of heavy-duty inverted roofs, floor structures and load-bearing base slabs. It offers high strength with little compressive deformation and excellent thermal insulation properties even in damp environments over the long term. It has a number of beneficial properties thanks to its homogeneous, closed-cell material structure:

  • permanently high thermal insulation level
  • negligible moisture uptake
  • high strength and rigidity
  • dimensional stability
  • resistance to rot and deterioration
  • simple and quick installation with only a small amount of waste.

BENEFITS

RAVATHERM™ XPS 500 SL thermal insulation is manufactured by extrusion production procedure, resulting in a homogeneous, closed-cell material structure, a smooth surface skin (extrusion skin) and many favourable material properties:

  • permanently high thermal insulation performance
  • water and frost resistance
  • high compressive strength
  • high flexible rigidity
  • high vapour diffusion resistance

ADVANTAGES

  • built-in insulation-protection
  • resistance to rot and deterioration
  • high insulation performance over decades
  • negligible moisture uptake
  • low deformation under compression
  • high E-modulus
  • simple structural design and workability
  • resistance to freeze-thaw cycles

RAVATHERM™ XPS 500 SL thermal insulation with its closed cell structure is a perfect solution for heavy-duty inverted flat roofs and floor structures.

For floors RAVATHERM™ XPS 500 SL thermal insulation can be applied either above or below the reinforced concrete slab, even if laid down directly onto the ground. In this case the framework of the reinforced concrete floor structure can be assembled on top of the thermal insulation. The insulation of the building against soil moisture can also be prepared here. Using this method can save a layer of blind concrete, reducing costs.

Specifikim
  • RAVATHERM™ XPS 500 SL

    Thermal Conductivity Declared

    40 - 80      0,034 W/m.K

    100 - 200   0,035 W/m.K

    Compressive stress or compressive strength@ 10% deformation 500 kPa CS(10\Y) EN 826

    Compressive Creep max after 50 years < 2% deformation under stress σC 180 kPa CC(2/1.5/50)σ EN 1606

    Water vapour diffusion resistance factor μ (tabulated value) 150 EN 12086

    Long term water absorption by total immersion < 0.7 % EN 12087

    Water pick-up by diffusion EN 12088

    40 mm 3%

    50 - 60 mm 2%

    80 - 200 mm 1%

    Water pick up after Freeze Thaw < 1 % EN 12091

    Dimensional stability under specified temperature (70°C) and humidity

    conditions (90%rh) < 5 % EN 1604

    Deformation under specified compressive load (40kPa) and temperature (70°C)

    conditions < 5 % EN 1605

    Coefficient of linear thermal expansion (typical value) 0.07 mm/(m.K)

    Fire Performance E Euroclass EN 13501-1

    Temperature limits -50/+75 °C

    Thickness tolerances 1 Class EN 823

    Edge Profile Ship lap

    Surface finish Skin

Specifikime teknike
  • Referencë unikeRavatherm-XPS-500
  • LlojiMaterial për ndërtim
  • Data e botimit2024-04-22
  • Numri i botimit1
  • Gjatësia (mm)1250
  • Gjerësia (mm)600
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Rajoni i disponueshëm

Europe
Belgjikë
Francë
Gjermani
Greqi
Holandë
Hungari
Kroacia
Luksemburg
Poloni
Republika Çeke
Serbi
Sllovaki
Sllovenia