Single-layer XPS extruded polystyrene foam sheet with a rough finish obtained by milling the surface skin and: anthracite gray in color (additivated with Carbon Pure); with VOC Emission classified A+ according to Decr. no 211-321 of 2011; produced with PolyFR flame retardant; provided with ISO 14025 Environmental Product Declaration (EPD) and complying with Minimum Environmental Criteria (CAM) DM 23-06-2022; with sharp-edged finish on all four sides (type RAVATHERM™ XPS X ETICS B)
-Resistance to compression at 10% deformation according to EN 826 equal to 300 kPa
-Tensile strength according to EN 1607 equal to 200 kPa
-Shear strength according to EN 12090 equal to 200 kPa
-Water absorption by immersion according to EN 12087 equal to 1.5 percent by volume
-Resistance factor to water vapor passage μ 100 according to EN 12086
-Reaction to fire European Class E according to EN 13501-1
-Thermal conductivity at 10°C according to EN 13164, 0.030 W/mK for thicknesses
Rajoni i disponueshëm
| Europe |
|---|
Francë |
Greqi |
Itali |
Mbretëria e Bashkuar |