Ravatherm XPS DI 300 Insulation panel

Ravatherm XPS DI 300 Insulation panel

Designed for exterior basement walls, RAVATHERM™ XPS DI300 provides insulation, protects the waterproofing membrane and assists water drainage away from the foundation. RAVATHERM™ XPS DI300 is a blue extruded polystyrene foam insulation with dovetail grooves on one face, covered with filter fleece. The insulation boards have thermal and mechanical qualities, with proven durability to withstand continuous exposure to moisture, rising groundwater, mechanical stresses and freeze-thaw cycles.

Thanks to its closed cell structure, RAVATHERM™ XPS DI300 has many unique properties and therefore can be used in various applications:

-permanently high thermal insulation value

 -water and frost resistance

-high compressive strength

-high rigidity

-high vapor diffusion resistance

-high drainage capacity

RAVATHERM™ XPS DI300 combines three functions:

-waterproofing protection

-insulation

-vertical drainage

RAVATHERM™ XPS DI300 is manufactured by an extrusion process. The material has a homogeneous, closed-cell structure and a smooth skin (extrusion skin), which offers unique advantages:

-permanently high thermal insulation value

-negligible moisture absorption

-high compressive strength and stiffness

-dimensionally stable

-does not rot and does not promote mold growth

-quick and easy installation

-high drainage capacity

The filter fleece serves as a filter layer for the water that is drained through the longitudinal grooves of the RAVATHERM™ XPS DI300. The geotextile is 10 cm longer on one short and one long side, in such a way that the geotextile overlaps each other when the boards are installed, thus ensuring a continuous surface. The application of the RAVATHERM™ XPS DI300 product meets the requirements of the German DIN 4095 standard for vertical drainage. According to the standard, a vertical drainage capacity (eg 3.00 m depth) of at least 0.3 ltr/s m is required. The discharge capacity of the RAVATHERM™ XPS DI300 plate is far above this: at 3.00 m depth above 1.00 ltr/s m, which is also verified by tests conducted by the FH Karlsruhe Institute of Hydraulic Structures. If a greater drainage capacity is required, the maximum drainage capacity must be checked at a certain depth.

Specifikim
  • RAVATHERM™ XPS DI300 Thermal Conductivity Declared ≤ 80mm 0,033 W/m.K 80,1 - 120mm 0,034W/m.K > 120mm 0,035W/m.K Compressive stress or compressive strength@ 10% deformation 300 kPa CS(10\Y) EN 826 Compressive Creep max after 50 years < 2% deformation under stress σC 130 kPa CC(2/1.5/50)σ EN 1606 Water vapour diffusion resistance factor μ (tabulated value) 150 EN 12086 Long term water absorption by total immersion < 0.7 % EN 12087 Water pick-up by diffusion EN 12088 < 50mm 3% 50 - 79mm 2% ≥ 80mm 1% Water pick up after Freeze Thaw < 1 % EN 12091 Dimensional stability under specified temperature (70°C) and humidity conditions (90%rh) < 5 % EN 1604 Deformation under specified compressive load (40kPa) and temperature (70°C) conditions < 5 % EN 1605 Coefficient of linear thermal expansion (typical value) 0.07 mm/(m.K) Fire Performance E Euroclass EN 13501-1 Temperature limits -50/+75 °C Thickness tolerances T1 EN 823 Edge Profile Shiplap or tongue&groove Surface finish Skin
Specifikime teknike
  • Referencë unikeRavatherm-XPS-DI-300
  • LlojiMaterial për ndërtim
  • Data e botimit2024-04-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Rajoni i disponueshëm

Europe
Belgjikë
Francë
Gjermani
Greqi
Holandë
Luksemburg
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit