Ravatherm XPS DUO 300

Ravatherm XPS DUO 300

RAVATHERM XPS DUO 300 is an extruded polystyrene foam thermal insulation with grooved and rebated edges, with very high thermal performance, coated on one side with a 10mm high density fiber cement protection. The extrusion process gives it a homogeneous closed-cell structure and a smooth extrusion skin that provides high thermal and mechanical performance.

Applications

Acroterial elevation without gluing

Buried wall and basement for exterior foundation according to professional recommendations of the CSFE

Reserve strip (15cm) located between the finished floor and the beginning of the insulation from the outside

Product advantages

Compatible IGH and ERP
High resistance to compression
Insensitive to water
Easy to install by interlocking
High resistance to impacts and UV resistance
Bonding with RAVATHERM FIX polyurethane adhesive RAVATHERM FIX and the SPRAY GUN for insulating underground walls, foundations and and reserve strip located between the finished the finished floor and the ITE
Fixation mechanical at the foot and head.

Specifikim
  • Products designated under the trade references

    RAVATHERM™ XPS DUO 300 T P

    RAVATHERM™ XPS DUO 300 L P

    Manufactured by the factory of :
    Artix - France (64)

    CERTIFIED THERMAL CONDUCTIVITY :

    λD = 0.033 W/(m.K) (from 30 to 80 mm)
    λD = 0.034 W/(m.K) (from 85 to 120 mm)
    λD = 0.035 W/(m.K) (from 125 to 240 mm)

    Thermal resistance

    Thickness (mm) 30 35 40 45 50 55 60 65 70 75
    R (m2.K/W) 0.90 1.05 1.20 1.35 1.50 1.65 1.80 1.95 2.10 2.25

    Thickness (mm) 80 85 90 95 100 105 110 115 120 125 130
    R (m2.K/W) 2,40 2,50 2,65 2,80 2,95 3,10 3,25 3,40 3,55 3,55 3,70

    Thickness (mm) 135 140 145 150 155 160 165 170 175 180 185
    R (m2.K/W) 3,85 4,00 4,15 4,25 4,40 4,55 4,70 4,85 5,00 5,15 5,30

    Thickness (mm) 190 195 200 205 210 215 220 225 230 235 240
    R (m2.K/W) 5,40 5,55 5,70 5,85 6,00 6,15 6,30 6,40 6,55 6,70 6,85

    FIRE REACTION: Euroclass E

    OTHER CERTIFIED CHARACTERISTICS :

    Thickness tolerance (30 to 240 mm) T1
    Compressive stress (30 to 240 mm) CS(10/Y) 300
    Tensile strength perpendicular to the faces (30 to 240 mm) TR200
    Dimensional stability under specified temperature and humidity conditions DS (70,90)
    Deformation under compressive load and specified temperature conditions (30 to 240 mm) DLT (2) 5
    Compressive creep (30 to 240 mm): CC(2/1.5/50)130
    Long term water absorption by total immersion (30 to 240 mm): WL (T) 0.7
    Water absorption by diffusion (30 to 45 mm) WD(V)3
    Water absorption by diffusion (50 to 75 mm) WD(V)2
    Diffusion water absorption (80 to 240 mm) WD(V)1
    Freeze-thaw resistance (30 to 240 mm) FTCD1

    ISOLE use profile

    Levels of suitability for use

    Compression Dimensional stability Water behavior Cohesion Water vapor permeance

    Thicknesses(mm) I S O L E

    30 to 95                  5 1 3 4 3

    100 to 200              5 1 3 4 4

    205 to 240              3 1 3 4 4

    Critical compressive strength :
    from 30 to 240 mm: RCS ≥ 180 kPa Min. ds value. 0.7 % Max. ds-value : 1,7 %

Specifikime teknike
  • Referencë unikeRavatherm-XPS-DUO-300
  • LlojiMaterial për ndërtim
  • Data e botimit2024-04-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Rajoni i disponueshëm

Europe
Belgjikë
Francë
Gjermani
Greqi
Holandë
Luksemburg
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit