Repolen PPR Fire RP Pipes
Reboca

Repolen PPR Fire RP Pipes

The Repolen Fire RP system uses multilayer pipes made of glass fiber-reinforced, additive-enhanced PP-RCT. These pipes are halogen-free, produce no toxic fumes, and comply with the most demanding certifications, including fire resistance certification B-s1,d0. They are designed for the installation of fire extinguishing systems using automatic sprinklers and equipped fire hose reels (FHR).

Specifikim
  • This system holds DIT (Technical Suitability) certificates for water distribution systems in fire extinguishing installations, including both automatic sprinkler systems and equipped fire hose reel (FHR) networks, as well as FM1635 certification issued by ICC ES.

    Repolen Faser Fire RP (PP-RCT/PP-RCT+GF/PP-RCT+ADDITIVE) Series 3.2 – SDR7.4 / Series 5 – SDR11

Specifikime teknike
  • Referencë unikerepolen-multilayer-fire-rp-pipes
  • Familja e produkteveFirefighting PPR pipes
  • Grupi i produktevePolypropylene random copolymer (PP-R) multilayer pipe for firefighting piping system
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolypropylene
  • Materiali dytësorGlass fibre
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje