Roca Ona Vanity All Drawer Single Left Hand Bowl 800mm Dark Elm
Roca Ona Vanity All Drawer Single Left Hand Bowl 800mm Dark Elm
Roca Ona Vanity All Drawer Single Left Hand Bowl 800mm Dark Elm
    Reece

    Roca Ona Vanity All Drawer Single Left Hand Bowl 800mm Dark Elm

    The Roca Ona Bathroom Collection pays homage to its Spanish heritage and the diverse nature of their native Mediterranean landscape. With Roca Ona vanities, selecting the perfect pieces for your bathroom has never been simpler. The Spanish designed ceramic top features an integrated shelf perfect for living spaces and is available with a 1000m centre bowl or 800mm left or right hand bowl configuration.
    Specifikime teknike
    • Referencë unike20787
    • Familja e produkteveRoca
    • Grupi i produkteveOna
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-02
    • Numri i botimit1
    • Gjatësia (mm)505
    • Gjerësia (mm)800
    • Thellësia (mm)460
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje

    Rajoni i disponueshëm

    Oceania
    Australi