Milli Meld Edit Glass Shelf 450mm Chrome
Milli Meld Edit Glass Shelf 450mm Chrome
    Reece

    Milli Meld Edit Glass Shelf 450mm Chrome

    The Milli Meld Edit Glass Shelf offers a sleek and practical storage solution for modern bathrooms. Its minimalist design combines balanced straight lines with soft curves, creating a refined aesthetic that pairs seamlessly with contemporary tapware and accessories. Available in a range of premium brushed finishes including bronze, gold, gunmetal, and nickel, as well matte black, and polished chrome, it provides flexibility to complement any bathroom style. Crafted from high-quality materials for durability, the Milli Meld Edit Glass Shelf delivers everyday convenience with timeless elegance.
    Specifikime teknike
    • Referencë unike2265645
    • Familja e produkteveMilli
    • Grupi i produkteveMeld Edit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-29
    • Numri i botimit1
    • Gjerësia (mm)450
    • Thellësia (mm)120
    Të ngjashme
    • Materiali kryesorTunxh
    • Weight Net (kg)1.15
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo

    Rajoni i disponueshëm

    Oceania
    Australi