Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)
    Reece

    Kado Lux 600mm All Drawer Wall Hung Vanity Unit 2 Drawers Centre Bowl (No Basin)

    Elevating classic design through traditional materials and finely crafted details, the Kado Lux Vanity collection seamlessly blends form and function. Available in an all-door or all-drawer configuration, the Kado Lux Wall Hung vanity collection balances a timeless shaker cabinet design with your choice of subtle or statement features. Kado Lux can be customised with a curated selection of handles, cabinet finishes, and benchtop options available in 12mm, 20mm, 50mm and 90mm.
    Specifikime teknike
    • Referencë unike2306169
    • Familja e produkteveKado
    • Grupi i produkteveLux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-25
    • Numri i botimit1
    • Gjatësia (mm)580
    • Gjerësia (mm)600
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorMDF
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje

    Rajoni i disponueshëm

    Oceania
    Australi