Posh Domaine 600mm Ensuite Wall Hung Vanity Unit Ceramic Top
Posh Domaine 600mm Ensuite Wall Hung Vanity Unit Ceramic Top
Posh Domaine 600mm Ensuite Wall Hung Vanity Unit Ceramic Top
    Reece

    Posh Domaine 600mm Ensuite Wall Hung Vanity Unit Ceramic Top

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With a narrow depth door and drawer combination, the Posh Domaine Ensuite 600mm Wall Hung Vanity features a ceramic top with integrated basin and fresh white interior.
    Specifikime teknike
    • Referencë unike2350745
    • Familja e produktevePosh
    • Grupi i produkteveDomaine
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-30
    • Numri i botimit1
    • Gjatësia (mm)566
    • Gjerësia (mm)610
    • Thellësia (mm)360
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje

    Rajoni i disponueshëm

    Oceania
    Australi