Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet
    Reece

    Kado Neue Arch 900 x 1050mm 2 Door Mirrored Shave Cabinet

    Blending past and present, Kado Neue creates hotel inspired luxury in your bathroom with the latest trends and tactile finishes. The soft and simplistic silhouette of the Kado Neue Arch Mirror Shaving Cabinet captures the feeling of hotel luxury. Featuring an on-trend arched design, soft-close hinges, an internal power point and the choice of fixed or adjustable internal shelves, the Neue Arch Mirror Shaving Cabinet is the perfect solution for creating additional storage in the bathroom.
    Specifikime teknike
    • Referencë unike2351625
    • Familja e produkteveKado
    • Grupi i produkteveNeue
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-31
    • Numri i botimit1
    • Gjatësia (mm)1051
    • Gjerësia (mm)902
    • Thellësia (mm)120
    Klasifikimi
    • Kategoria BIMobjectSanitar - Pasqyrë

    Rajoni i disponueshëm

    Oceania
    Australi