Posh Solus MK3 Single Bowl Undermount Sink, No Taphole, Stainless Steel
Posh Solus MK3 Single Bowl Undermount Sink, No Taphole, Stainless Steel
    Reece

    Posh Solus MK3 Single Bowl Undermount Sink, No Taphole, Stainless Steel

    Posh is all about practical products that everyone in the home can enjoy. Designed to withstand the rigours of daily living, the Posh Solus MK3 Single Undermount Sink offers a practical solution for busy sink spaces with seamless integration and the ability to easily wipe down benches into the bowl.
    Specifikime teknike
    • Referencë unike2402563
    • Familja e produktevePosh
    • Grupi i produkteveSolus MK3
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-30
    • Numri i botimit1
    • Gjatësia (mm)200
    • Gjerësia (mm)395
    • Thellësia (mm)450
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine

    Rajoni i disponueshëm

    Oceania
    Australi
    Zelanda e Re