Kado Lux Shower System 1000x1000 Centre Outlet Chrome Plated
Kado Lux Shower System 1000x1000 Centre Outlet Chrome Plated
Kado Lux Shower System 1000x1000 Centre Outlet Chrome Plated
    Reece

    Kado Lux Shower System 1000x1000 Centre Outlet Chrome Plated

    Kado Lux is a series of bold, yet compact geometric pieces designed to bring modern styling into any bathroom. The Kado Lux shower System with Rear Outlet features a semi-frameless design for a minimal look.
    Specifikime teknike
    • Referencë unike9506230
    • Familja e produkteveKado
    • Grupi i produkteveLux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-30
    • Numri i botimit1
    • Gjatësia (mm)2000
    • Gjerësia (mm)1000
    Të ngjashme
    • Weight Net (kg)120
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe

    Rajoni i disponueshëm

    Oceania
    Australi