REHAU | GENEO | WINDOWS
REHAU | GENEO | WINDOWS
REHAU | GENEO | WINDOWS

    REHAU | GENEO | WINDOWS

    REHAU revolutionized the window market in 2008 with RAU-FIPRO. The principle of fiber-reinforced composite materials, previously known primarily from racing or aircraft construction, was probably used for windows. RAU-FIPRO has combined the best properties from the worlds of plastic and glass fiber into a new type of material. The profiles themselves are up to 40% lighter than competitive systems. Processing and assembly.

    The recipe for success

    Maximum window sizes due to up to 50% higher stability with pure PVC windows.

    Best energy efficiency due to significantly fewer thermal bridges. For the first time, individual forms can be fully reinforced right down to the corners – and all without steel. A lot has changed since then: from new architectural styles and individual requirements for window design and functions to the desire for more sustainability.

    But REHAU wouldn't be REHAU if we weren't constantly working to create windows that are as modern as your life.

    90% of all frames made from GENEO RAU-FIPRO X do not require metal reinforcement, which means that unfavorable thermal bridges cannot arise in the first place. And in connection with triple insulating glazing, they achieve exemplary Uw values ​​of up to 0.60 W/m2K and thus enable energy savings of up to 76%*. Large glass surfaces also ensure solar energy gains.

    Noise makes you ill, even if you are no longer consciously aware of it. Windows made of GENEO RAU-FIPRO X improve the quality of life because they reduce noise by up to 48 decibels. This corresponds to a noise reduction of up to 26 times.

    Windows made of GENEO RAU-FIPRO X easily achieve resistance class RC 2. And even the requirements of resistance class RC 3 can be easily met with appropriate additional measures. Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required.

    The low weight of the profiles made from RAU-FIPRO X makes handling easier, even with large and heavy sashes. A new sealing geometry also reduces the closing pressure and ensures feather-light opening and closing.

    As a global manufacturing company, REHAU also bears a special responsibility for people and the environment. It therefore goes without saying that we continuously optimize our use of resources and energy efficiency in our plants and our products. By 2020, REHAU will invest more than 65 million euros in the company's own and external recycling systems in order to conserve resources in the long term.

    Specifikim
    • Elevation width frame/sash:

      107 mm to 179 mm

      overall depth:86 mm
      Thermal insulation Uf (EN 12412-2):up to 0,80 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 48dB
      Burglary resistance (EN 1627):up to class RC 3
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 2

    Specifikime teknike
    • Referencë unikeGENEO_WINDOW
    • Familja e produkteveREHAU | GENEO
    • Grupi i produkteveREHAU | GENEO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-19
    • Numri i botimit1
    • Thellësia (mm)86
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America
    Åland Islands
    Anguilla
    Andorra
    Antigua dhe Barbuda
    Austri
    Aruba
    Belgjikë
    Bahamas
    Bjellorusi
    Barbados
    Bosnjë dhe Hercegovinë
    Belize
    Bulgari
    Bermuda
    Danimarkë
    Dominica
    Estoni
    El Salvador
    Finlandë
    Grenada
    Francë
    Grenlandë
    Gërnzi
    Guadeloupe
    Gjermani
    Guatemala
    Gjibraltar
    Haiti
    Greqi
    Honduras
    Holandë
    Ishujt e Virgjër Britanikë
    Hungari
    Ishujt e Virgjër të SHBA
    Irlandë
    Ishujt Kajman
    Ishujt Faroe
    Kanadë
    Ishulli i Njeriut
    Karaibe Holandë
    Islandë
    Kolektiviteti i Shën Martinit
    Itali
    Kosta Rika
    Jersey
    Kubë
    Kroacia
    Kuraçao
    Letoni
    Martinique
    Liechtenstein
    Meksikë
    Lituani
    Montserrat
    Luksemburg
    Nikaragua
    Mali i Zi
    Panama
    Maltë
    Porto Riko
    Maqedonia e Veriut
    Republika Domenikane
    Mbretëria e Bashkuar
    Saint-Barthélemy
    Moldovë
    Shën Kitts dhe Nevis
    Monaco
    Shën Lucia
    Norvegji
    Shën Pierre dhe Miquelon
    Poloni
    Shën Vincent dhe Grenadinet
    Portugali
    Shtetet e Bashkuara
    Qipro
    Sint Maarten
    Qyteti i Vatikanit
    Trinidad dhe Tobago
    Republika Çeke
    Turks dhe Caicos Islands
    Rumani
    Xhamaika
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit