Aero Louvered Roof Pergola
Aero Louvered Roof Pergola
Aero Louvered Roof Pergola
Aero Louvered Roof Pergola
Aero Louvered Roof Pergola
Aero Louvered Roof Pergola
Aero Louvered Roof Pergola

    Aero Louvered Roof Pergola

    4.3 nga 5 yje4.3(6 vlerësime)

    Aero is a revolutionary roof structure designed to redefine your outdoor living experience. With its column-free design and adjustable blades, Aero offers an optimal balance of sun protection and ventilation, tailored to your preferences. The extruded aluminum blades, adjustable up to 150°, provide flexibility to control sunlight and airflow, ensuring comfort in various weather conditions. When closed, these blades form a watertight seal, offering a robust shelter against the elements. Enhanced with rain and wind sensors, Aero ensures automatic adjustment for added convenience and peace of mind.

    The Aero's smart design includes an integrated drainage system that channels rainwater to the corners, maintaining the elegance of your outdoor space. 


    This louvered roof system seamlessly blends with any architectural style, be it contemporary, classic, or modern, thanks to its sleek, lightweight design and availability in a full spectrum of RAL colors.

    Optional lighting and a range of customizations mean you can enjoy your terrace from dawn till dusk. 

      Specifikim
        • Colors: Available in all RAL colors with powder-coated and texture coating options (60-80 micron)
        • Control: Electronically controlled for ease of use.
        • Rainfall Intensity: Handles rainfall intensity of 0.04 to 0.05 l/s/m² for up to 2 minutes, a standard that occurs approximately every 10 years (based on Belgian NBN B 52-011 rain statistics).
        • Wind Resistance: Capable of withstanding winds up to 120 km/h with blades closed.
        • Load Capacity: Supports up to 110 kg/m2.
        • When coupled, up to 6m x 6m

        TECHNICAL SPECIFICATIONS


        Roof dimensions:
        Width
        Depth

        6 m maximum
        Expandabletwo parts, up to 6 meters
        rotation of the slats
        Maximum 150°
        Wind guarantee with closed roof
        up to 120 km/h
        Water drainage
        120 l/m2 u
        Load-bearing capacity
        100 kg/m2
      Specifikime teknike
      • Referencë unikeaero-pergola
      • Familja e produktevePergolas or Garden Rooms
      • Grupi i produktevePergolas
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2023-03-24
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorExtruded Aluminum
      • Projektuar nëBelgjikë
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Sistemet e mbrojtjes nga drita
      • Emrin UNSPSCCanopy
      • UNSPSC code30151902
      • CSI MasterFormat 2014 Code10 73 16
      • CSI MasterFormat 2014 TitleCanopies
      • OmniClass Number23-17 21 11 11 13
      • OmniClass TitleLouvered Canopies

      Rajoni i disponueshëm

      North America
      Anguilla
      Antigua dhe Barbuda
      Aruba
      Bahamas
      Barbados
      Belize
      Bermuda
      Dominica
      El Salvador
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinique
      Meksikë
      Montserrat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Saint-Barthélemy
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint Maarten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika