RA13NY Endeavor® Line Classic® Series AC

RA13NY Endeavor® Line Classic® Series AC

Specifications and Features

  • Cooling Efficiency: 13.4 SEER2 / 9 EER2
  • Refrigerant Type: R-454B
  • Nominal Sizes: 1.5 to 5 Tons [TBD kW]
  • Cooling Capacities: 17.1 to 55.5 kBTU
  • Sound Ranking$^1$: As low as 68 dB
  • EcoNet® Enabled: No
  • Compressor Type$^2$: Single Stage
  • Condenser Coil Type$^3$: 7mm

PlusOne® Features:

  • PlusOne® Expanded Valve Space: Provides a minimum working area of 27-square inches.
  • PlusOne® Triple Service Access: Includes 15-inch wide industry leading corner service access, two fastener removable corner, and easily removable individual louver panels.
  • PlusOne® Refrigerant Detection System™$^4$: Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring.

Warranty and Notes:

  • Limited Warranty*: Conditional Parts: 10 Years (registration required).
  • For complete details of the limited and conditional warranties, including applicable terms and conditions, contact your local Contractor or go to Rheem.com for a copy of the product warranty certificate.
  • $^1$Based on Internal R&D Testing, May 2022. Sound levels are also dependent on proper installation and location of outdoor product.
  • $^2$The 1.5 ton and 2-ton model features a single-stage compressor.
  • $^3$5-ton models feature a 3/8 in. coil.
  • $^4$Factory or field installed in the furnace coil or air handler and is applicable to the complete heating and cooling system featuring Low GWP Refrigerant (A2L).
Specifikime teknike
  • Referencë unikera13ny-endeavor-line-classic-series-ac
  • Familja e produkteveResidential Split Air Conditioner
  • Grupi i produkteveRA13NY Endeavor® Line Classic® Series AC
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara