Kingcor - PP-HM (high-modulus polypropylene) structured-wall pipe

Kingcor - PP-HM (high-modulus polypropylene) structured-wall pipe

High strength polypropylene pipe, high modulus PPHM, double-walled, structured for the construction of sewage systems. Characterized by a high hydraulic seal by virtue of its socket joint system with pre-inserted elastomeric gasket and oriented according to the direction of flow, KINGCOR reacts very well to any overpressure of the fluid conveyed internally and also has excellent performance against infiltration from the outside due, for example, to installations near groundwater. The production process makes it possible to produce both the socket and the shank in double wall, guaranteeing the maintenance of the SN rigidity class even in the joint section (considering the overlapping of the shank and socket, in the section considered the SN class is, in fact, almost doubled). KINGCOR is normalized on the internal diameter DN/ID; consequently, its useful capacities are implemented compared to the pipes normalized on the external diameter DN/OD. The stability and durability over time of the raw material PPHM, whose resistance to abrasion, a fundamental requirement for sewer pipes, is at least four times greater than that of materials such as stoneware and PVC (tested according to EN 295), is significant. Very resistant and performing, KINGCOR stands out for the simplicity and speed of installation, the high level chemical-physical characteristics, the absolute reliability of the joint, the ease of handling. KINGCOR, which is crackable and micro-structureable, can also be used in fields other than sewerage, particularly for drainage, viaduct applications, landfill use… (see also www.riccini.it/prodotti/applicazioni special). KINGCOR is non-toxic and environmentally friendly and respects the balance of the subsoil. Colour: external red-brown RAL 8023, internal yellow to facilitate video-inspection.
Specifikim
  • RANGE: Classe SN4 KN/m²: DN/ID 200-600mm, in bars of 6m + cup Classe SN8 KN/m²: DN/ID 200-600mm, in bars of 6m + cup Specialist fittings and parts: DN/ID 200-600mm Manholes made from PPHM pipe: DI 600-800-1000mm Coupling: cup with pre-inserted elastomeric gasket and oriented according to the direction of flow SPECIFICATION: EN 13476-2:2007 EN 13476-3:2007+A1 UNI EN 13476-2:2008 UNI EN 13476-3:2009 HRN EN 13476-1:2007 HRN EN 13476-3:2009 HRS CEN/TS 13476-4:2013 BRANDS: iiP-UNI PiiP ZIK
Specifikime teknike
  • Referencë unikeKingcor
  • Familja e produkteveSEWER NETWORKS
  • Grupi i produkteveSEWER NETWORKS
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-16
  • Numri i botimit1
Të ngjashme
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationVendosja e tubit
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit