High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing
High Twin Swing special | Playground Equipment | Swing

    High Twin Swing special | Playground Equipment | Swing

    The High Twin Swing special is higher than the Multisurface Swing. A playground is not complete without a swing. Children need the possibility of swinging during their development. Swinging to and fro is a basic movement and is fun not only for children. Swinging has a comforting effect, removes tensions and provides pleasure, particularly if swinging is possible side by side.

    Recommended for

    • School children
    • Young people
    • Swimming pools without supervision, such as outdoor pools, adventure pools or similar
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    Specifikim
    • Technical information

      Equipment made of natural mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Swing seat
      Ergonomically shaped swing seat made of rubber with soft shock absorbing edge. Durable due to strong profiled steel insert

      Swing joint
      Drop-forged, hot-dip galvanised swing joint with sintered bush and integrated swivel

      Profiled washer
      Profiled washer for covering protruding screw heads according to standard, improved pressure distribution and protection against water. Impedes loosening the bolt

      Interlocking
      Interlocking connection, with milled metal rings or serrated disc dowels, to reinforce the bolt connection under high loads transverse to the grain direction of the wood

      Sintered bush
      For all reciprocating movements we use sintered plain bearings which are self-lubricating in use and can easily be exchanged if necessary

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Cross beam made of steel
      Swing cross beam made of hot-dip galvanized steel. Optimized swing geometry with rigid corner connections, thus allowing for smaller foundations and easier foundation covering

      Chains
      Chains made of hot-dip galvanized steel (1.4301 / 1.4571 at extra charge) welded before galvanising, short-linked, without eyelets on the connecting parts, easy to exchange and shorten

      For more detailed explanation of the quality characteristics see our website.

      Dimensions
      (small deviations possible)

      Order No. 6.13020
      High Swing special

      Height: 3.00 m
      Vertical clearance: 2.80 m
      Length: 2.95 m
      Width: 2.25 m
      Weight: 240 kg

      Order No. 6.14020
      High Twin Swing special
      Height: 3.00 m
      Vertical clearance: 2.80 m
      Length: 4.30 m
      Width: 2.25 m
      Weight: 270 kg

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 2.00 m

      Foundations

      Order No. 6.13020
      High Swing special
      4 Items 60 x 70 x 40 cm
      Excavation depth 60 cm

      Order No. 6.14020
      High Twin Swing special

      4 Items 60 x 70 x 40 cm
      Excavation depth 60 cm

      Attention:

      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Specifikime teknike
    • Referencë unikehigh-twin-swing-special
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-14
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Shesh lojërash
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kirgistan
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Korea e jugut
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e Veriut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Krishtlindje Island
    Panama
    Majotë
    Maltë
    Kuveit
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Laos
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Liban
    Salvador
    Marok
    Moldovë
    Makao
    Sen-Bartelemi
    Mauritius
    Monako
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Maldive
    Shën Lucia
    Mozambik
    Poloni
    Mianmar (Burmë)
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mongoli
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Neoal
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Oman
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Pakistan
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Palestinë
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Singapor
    Xhamaika
    Reunion
    San-Marino
    Siria
    Ruandë
    Serbi
    Sri-Lankë
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovaki
    Tajvan
    Sejshelle
    Sllovenia
    Taxhikistan
    Senegal
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somali
    Ukrainë
    Uzbekistan
    Sudan
    Xhersej
    Vietnam
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve