See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump
See-saw Pump made of stainless steel | Playground Equipment | Water Pump

    See-saw Pump made of stainless steel | Playground Equipment | Water Pump

    The See-saw Pump is a very attractive element on water play areas. One child can operate the pump by moving his or her centre of gravity, but also two children can work together for moving the pump to and fro. The holding tube provides safety and helps to co-ordinate the movement with the others. The pump is also available with a lateral water outlet (special construction) which can be used as water supply for a small channel or a gutter. The combination of the See-saw Pump with a Spraying Head is especially attractive. This can produce a high or a bubbling water jet, depending on the type. It is funny if the Pump and the Spraying Head are installed without visible connection between each other and the fountain unexpectedly splashes passers-by.

    Recommended for

    • School children
    • Young people
    • Water play areas without supervision
    Specifikim
    • Technical information

      Housing of the pump completely made of stainless steel, glass bead blasted. Tread surface of embossed sheet.

      Sintered bush
      For all reciprocating movements we use sintered plain bearings which are self-lubricating in use and can easily be exchanged if necessary

      Holding tube made of metal tube with a diameter of 42 mm. The type of the See-saw Pump and the water connection depend on the local situation. Required diameter for external water supply 1 inch; compression-proof or vacuum-suitable pipe diameter 1 inch; water requirement approx. 15 l/min.

      • Height: 1.25 m
      • Length: 1.00 m
      • Width: 0.40 m
      • Max. pedestal height: 0.45 m
      • Weight: 110 kg

      Components

      • 1 See-saw Pump with foundation frame and coupling set

      For areas with intense solar radiation, a wooden deck for the tread surface is available to reduce heating-up.

      Installation information

      Surfacing requirements
      Reinforced surface. When planning the installation, ensure the Spray Head or a similar outlet (e.g. rock fountain) is located at a level no lower than the See-saw Pump, otherwise water will run through permanently.

      Foundations

      • 1 item: 90 x 35 x 50 cm
      • Excavation depth: 50 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

      For use in aggressive environments such as salt or chlorine water, the equipment is also available in marine grade steel (V4A).

    Specifikime teknike
    • Referencë unikesee-saw-pump-made-of-stainless-steel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Shesh lojërash
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment