Cala Wall-mounted bath-shower mixer
Cala Wall-mounted bath-shower mixer
Cala Wall-mounted bath-shower mixer
    Roca

    Cala Wall-mounted bath-shower mixer

    Wall-mounted bath-shower mixer. A cylindrical and slim body of only 38 mm and a flat rectangular handle, in perfect harmony with the shape of the spout, are the essence of Cala's design. The ultimate blend of visual elements to create the best proportion and style.
    Specifikim
    • Compatible with: A5B1C03C00 Shower set with Stella 100/3 handshower, adjustable handshower bracket and flexible hose
    Specifikime teknike
    • Referencë unike5A026EXX0
    • Familja e produkteveFaucets
    • Grupi i produkteveCala
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBrassware
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets