T-500 Wall-mounted thermostatic bath-shower mixer with automatic diverter
Roca

T-500 Wall-mounted thermostatic bath-shower mixer with automatic diverter

Wall-mounted thermostatic bath-shower mixer with automatic diverter. A modern cylindrical and smooth design, making cleaning easier. Ergonomic controls: discreet lever on the back or lower side of the controls, allowing a tight grip even with wet or soapy hands. Integrated Quick Reaction technology: desired temperature in just a few seconds, keeping it constant
Specifikim
  • Compatible with: 5B1C03C00 Shower set with Stella 100/3 handshower, adjustable handshower bracket and flexible hose
Specifikime teknike
  • Referencë unike5A1E18C00
  • Familja e produkteveFaucets
  • Grupi i produkteveT-500
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBrassware
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures