Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
Ona Wall-mounted shower mixer
    Roca

    Ona Wall-mounted shower mixer

    Ona - Wall-mounted shower mixer. Simple as nature. Ona pays homage to the diverse shapes of nature from our native Mediterranean. It is functional without ever appearing cold, with crisp aesthetics that follow the inherent warmth of the natural environment, made for those who enjoy the power of silent landscapes
    Specifikim
    • Compatible products: A5B1B03..0 Stella Handshower with 3 functions. A5B1C03..0 Stella Shower set with Stella 100/3 handshower, adjustable handshower bracket and flexible hose. A5B1350..0 Wall ROUND - Fixed bracket for hand shower. A5B2116.. Neo-Flex 1.75 m universal anti-torsion satin flexible PVC.
    Specifikime teknike
    • Referencë unike5A219EXX0
    • Familja e produkteveFaucets
    • Grupi i produkteveOna
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBrassware
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures