Targa Built-in basin mixer. Universal built-in body required A5E3503..0.
Targa Built-in basin mixer. Universal built-in body required A5E3503..0.
Targa Built-in basin mixer. Universal built-in body required A5E3503..0.
Targa Built-in basin mixer. Universal built-in body required A5E3503..0.
Targa Built-in basin mixer. Universal built-in body required A5E3503..0.
    Roca

    Targa Built-in basin mixer. Universal built-in body required A5E3503..0.

    Built-in basin mixer. Universal built-in body required A5E3503..0. A proposal that can bring an air of freshness and originality to every corner. Slim and curvaceous, this series' singularity is seductive and its valiant functionality is ever so convincing
    Specifikim
    • Compatible with: A5054015P1 Click-clack universal waste. Plug Ø 65 A5E3503C00 Built-in body for the installation of Targa built-in basin mixer A505401000 Click-clack universal waste. Chromed plug Ø 65
    Specifikime teknike
    • Referencë unike5A355Fxx0
    • Familja e produkteveFaucets
    • Grupi i produkteveTarga
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBrassware
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets