CALA Bidet mixer with chain connector
Roca

CALA Bidet mixer with chain connector

Bidet mixer with chain connector Latest generation of flow limiters to 5l/min, regardless of the pressure system, with water savings of 60% Compact aerator perfectly integrated and easy to disassemble for maintenance operations. Its air injection technology reduces the water consumption, fulfilling the most challeging European standards All models feature Roca’s exclusive ceramic cartridge, which allows a soft and precise operation, with the guarantee of one million opening and closing movements
Specifikime teknike
  • Referencë unike5A616Exx0
  • Familja e produkteveFaucets
  • Grupi i produkteveCala
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBrassware
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures