Syra Kitchen sink mixer with retractable swivel spout and rinse spray function, Cold Start
Roca

Syra Kitchen sink mixer with retractable swivel spout and rinse spray function, Cold Start

Kitchen sink mixer with retractable swivel spout and rinse spray function, Cold Start. Single-lever kitchen faucets that perfectly combine a clean design with practicality and ergonomics, making the cooking experience even more enjoyable to the palate and to the eye.
Specifikime teknike
  • Referencë unike5A852AC00
  • Familja e produkteveFaucets
  • Grupi i produkteveSyra
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBrassware
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 PërshkrimSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures