ALFA Bidet mixer with pop-up waste
Roca

ALFA Bidet mixer with pop-up waste

Bidet mixer with pop-up waste Renovated design with more volume yet presenting a stylish body for the basic segment Slanted and with a slightly forward tilted spout that prevents water from stagnating. Latest generation of flow limiters to 5L/min, regardless of the pressure system, with water savings of 60% Best-in-class coating thickness which exceeds European norm standards: Chrome (0.3μm) and Nickel (12μm)
Specifikime teknike
  • Referencë unike5A6F25xx0
  • Familja e produkteveFaucets
  • Grupi i produkteveAlfa
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-12-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBrassware
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures