BAIA - Tissue box Greige + Greige shiny cover & base ring
BAIA - Tissue box Greige + Greige shiny cover & base ring
    Roca

    BAIA - Tissue box Greige + Greige shiny cover & base ring

    Attention to detail is present in this softly shaped tissue paper box holder, perfectly matching the look of the Baia collection. The structure of this tissue paper box holder has been handcrafted in one seamless brushed metal piece, while its lower insertion and cover have a shiny finish. The elegant cover can be easily removed. This piece can be combined with all other elements in the collection with or without tray. The combination of both brushed and shiny metallic finishes offers a unique effect. Greige, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. It includes nuances in Shiny Greige that create a piece with a unique and striking look. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance and includes nuances in Chrome that add elegance and a classic look to any space. The Greige and Brushed Steel finishes have been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Specifikime teknike
    • Referencë unike8174960xx
    • Familja e produkteveBaia
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-29
    • Numri i botimit1
    • Gjatësia (mm)137
    • Gjerësia (mm)130
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationElemente mobiluese
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit