ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
    Roca

    ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout

    4.7 nga 5 yje4.7(27 vlerësime)

     3-hole built-in basin mixer with180 mm spout

    Specifikim
    • Create a sophisticated focal point above Armani/Roca Baia collection compatible basins (Ref. A3270C1..0, Ref. A3270C3..0 and Ref. A3270C7..0) with this wall-mounted 3-hole basin mixer (180mm spout), that is the height of elegance and understated luxury. Every tap features the exclusive Armani/Roca lettering to indicate hot and cold, enhancing the sophisticated ambience in the beauty area. Select one of our three finishes: Greige, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Brushed Steel adds a discreet, sophisticated feel in an elegant twist on an industrial ambience. Chrome finish enhances the fresh, classic look in any bathroom space, and each piece has been treated with Roca's exclusive Ever shine® to ensure permanent shine. Both the Greige and Brushed Steel finishes have been treated with PVD technology, a state-of-the-art process that bonds the finish to the tap to creating durable brassware surface.
    Specifikime teknike
    • Referencë unikeA5A3576xxx
    • Familja e produkteveFaucets
    • Grupi i produkteveBaia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-13
    • Numri i botimit1
    • Gjerësia (mm)179
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorTunxh
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures