ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers  and over countertop washbasins
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers  and over countertop washbasins
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers  and over countertop washbasins
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers  and over countertop washbasins
    Roca

    ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins

    4.7 nga 5 yje4.7(30 vlerësime)

    1800 mm wall-hung furniture for 2 over countertop washbasins and deck-mounted basin mixers

    Specifikim
    • This wall-hung vanity increases the sensation of luxury while maintaining a fresh, stylish look both offers functional solutions for all type of spaces and storage needs. This furniture designed for use with over countertop washbasins for 1-3 tapholes (Ref. A3270C6..0, Ref. A3270C6..2 or Ref. A3270C6..3) offers endless combinations with different kinds of faucets. Also incorporates four soft-close drawers: the upper drawers offer greater storage capacity thanks to the siphon space-saving system and several compartments, while the lower drawers can be customized by adding different-sized organization containers and trays designed specifically for this purpose (Ref. A856540128, Ref. A856541128 and Ref. A856542128). The exclusivity of the selection of finishes is highlighted with 3 options for exquisite back painted glass countertops that complement the lacquered finishes: Greige, Nero and Silver. Silver is a uniquely refined finish designed to create a distinctive, stylish look in the bathroom space. Greige, a balance of cold grey and warm beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Nero is a full-bodied, dark finish that adds a sober, sophisticated accent to the bathroom furniture and is the ideal complement to any of the Dark metallic or Shagreen Dark Metallic washbasin finishes.
    Specifikime teknike
    • Referencë unikeA857218xxx
    • Familja e produkteveFurniture
    • Grupi i produkteveBaia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-29
    • Numri i botimit1
    • Gjatësia (mm)610
    • Gjerësia (mm)590
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorMDF
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 PërshkrimBathroom furniture
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings