ARMANI - BAIA XXL superslim shower tray with side waste
ARMANI - BAIA XXL superslim shower tray with side waste
ARMANI - BAIA XXL superslim shower tray with side waste
    Roca

    ARMANI - BAIA XXL superslim shower tray with side waste

    XXL superslim shower tray with side waste

    Specifikim
    • The perfect complement to the shower in your wellness area or wetroom, this durable, superslim shower tray presented in a unique collection of textures and finishes is non-slip, stylish and warm to the touch. Manufactured with Stonex®, a high-quality resin, it is resistant to abrasive chemicals and ultra-violet light and will retain its original colour over time. Its XXL dimensions and textured surface create a natural feel and sense of space that invites you to indulge in a luxurious moment of self-care. Available in three finishes with exclusive pattern: Greige, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Dark Metallic can be used to create innovative colour accents and add a distinctive flair to the bathroom suite. Off-White adds a twist to a classic shade and is the height of elegance in any space. The Armani/Roca finishes are hand-crafted, and any possible variations in tone and texture increase the bespoke feel and unique personality of each piece.
    Specifikime teknike
    • Referencë unikeAP5017D03E801xx0
    • Familja e produkteveShower trays
    • Grupi i produkteveBaia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-29
    • Numri i botimit1
    • Gjatësia (mm)32
    • Gjerësia (mm)1000
    Të ngjashme
    • Materiali kryesorStonex
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 PërshkrimShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures