roda double flap ventilator FIREFIGHTER
roda double flap ventilator FIREFIGHTER
roda double flap ventilator FIREFIGHTER
    roda

    roda double flap ventilator FIREFIGHTER

    In addition to its use as a SHEV system, the FIREFIGHTER can be used for daily ventilation and is designed to withstand extreme weather conditions. A thermally separated version is also available which is perfectly suited for use in real glass constructions where high thermal or sound insulation values are required. This is possible because the frame and hood frame are made of extruded aluminium.

    Specifikim
    • - The devices can be manufactured in all length and width dimensions from    1000 x 500 mm to 1900 x 3000 mm 
      - Ventilation area – the entire aerodynamically effective opening surface can    also be used for ventilation
      - High sound insulation values up to 56 dB are possible
      - Suitable for high snow and wind suction loads (SL 1500/ WL 3000)
      - Easy installation in all roof and wall constructions up to a slope of 90°
      - Hoods open and close by compressed air from pneumatic cylinders with end    position locking in both positions or by a 24 V linear drive
      - Any safety glass and glass for special requirements on request (fire-    resistance rating A1)
      - The systems conform to DIN EN 12101-2 and VdS 2159 (depending on the    specification). The EC declaration of conformity is delivered with the product
      - Recyclable and comes without harmful materials

      FIELD OF APPLICATION
      - Flat roof
      - Gable roof
      - Pent roof
      - Pent-roof skylight
      - Gable-roof skylight
      - Northlight roof

    Specifikime teknike
    • Referencë unikeFIREFIGHTER
    • Familja e produkteveVentilation
    • Grupi i produkteveRoof Ventilation
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorExtruded Aluminum
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • Emrin UNSPSCVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 PërshkrimVentilation

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër