roda multi-purpose ventilator MEGAPHOENIX
roda multi-purpose ventilator MEGAPHOENIX
roda multi-purpose ventilator MEGAPHOENIX
roda multi-purpose ventilator MEGAPHOENIX
    roda

    roda multi-purpose ventilator MEGAPHOENIX

    The MEGAPHOENIX is a multi-purpose ventilator for rainproof ventilation. A PHOENIX serves as the base of the unit, which is then equipped with an adapted frame structure, which has longitudinal opening flaps. This enables a rainproof air exchange which is completely natural and weather-independent. This is because the longitudinal opening flaps open as soon as the top-side hoods close in the event of rain. This is a real plus, especially for operations that create a high level of humidity. For such applications, a permanent air exchange must be ensured, even in bad weather conditions. The release mechanism in the event of a fire is the same as that of the PHOENIX.

    Specifikim
    • Like the double flap PHOENIX, the MEGAPHOENIX is suitable for almost all industrial applications. With the possibility of bad weather ventilation, the MEGAPHOENIX finds its use in those applications in which – in addition to the SHEV function – an increased volume of heat must be dissipated regardless of the weather.

      - The devices can be manufactured in all length and width dimensions from 1000 x 500 mm to 1900 x 3000 mm 
      - Ventilation area – the entire aerodynamically effective opening surface can    also be used for ventilation
      - Ventilation in bad weather – rainproof ventilation via side flaps and side boxes
      - Suitable for high snow and wind suction loads (SL 1500/ WL 3000)
      - Easy installation in all roof constructions up to a slope of 90°
      - Duct silencers optional
      - Hoods open and close by compressed air from pneumatic cylinders with end    position locking in both positions or by a 24 V linear drive
      - The systems conform to DIN EN 12101-2 and VdS 2159 (depending on the       specification). The EC declaration of conformity is delivered with the product
      - Recyclable and comes without harmful materials

      FIELD OF APPLICATION:
      - Flat roofs
      - Arched skylights
      - Northlight roofs


    Specifikime teknike
    • Referencë unikeMEGAPHOENIX
    • Familja e produkteveVentilation
    • Grupi i produkteveRoof Ventilation
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • Emrin UNSPSCVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 PërshkrimVentilation

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër