roda double flap ventilator PHOENIX
roda double flap ventilator PHOENIX
roda double flap ventilator PHOENIX
roda double flap ventilator PHOENIX
roda double flap ventilator PHOENIX
    roda

    roda double flap ventilator PHOENIX

    The PHOENIX, is the classic model in the roda product family: Proven durability, quality and stability. With a 90° airing position, the PHOENIX offers maximum ventilation and can also be used as an NSHEV. The device was designed to withstand extreme weather conditions. Upon customer request, we can adapt the PHOENIX to your individual requirements.

    Specifikim
    • - The devices can be manufactured in all length and width dimensions from    1000 x 500 mm to 2500 x 3000 mm
      - Ventilation area – the entire aerodynamically effective opening surface can    also be used for ventilation
      - Sound insulation values up to 33 dB can be achieved
      - Natural, energy saving daylight illumination
      - Good aerodynamic efficiency
      - Good U values and low clearance losses
      - Suitable for high snow and wind suction loads (SL 1500/ WL 3000)
      - Easy installation in all roof and wall constructions up to a slope of 90°
      - Hoods open and close by compressed air from pneumatic cylinders with end    position locking in both positions or by a 24 V linear drive
      - The systems conform to DIN EN 12101-2 and VdS 2159 (depending on the    specification). The EC declaration of conformity is delivered with the product
      - In addition, the pneumatically controlled units have been tested for explosion    protection (ATEX) according to the EU Directive 94/9/EC
      - Recyclable and comes without harmful materials

      FIELD OF APPLICATION:
      - Flat roofs
      - Northlight roofs
      - Skylight systems
      - Gable roof skylight systems

    Specifikime teknike
    • Referencë unikePHOENIX
    • Familja e produkteveVentilation
    • Grupi i produkteveRoof Ventilation
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • Emrin UNSPSCVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 PërshkrimVentilation

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër