Rohl MB7917LM Michael Berman C-Spout Filter Faucet
Rohl

Rohl MB7917LM Michael Berman C-Spout Filter Faucet

  • Brass construction, matching kitchen faucet for Mb7928, Mb7925 or Mb7926.
  • 10 1/4” height & 4 3/4” reach, swivel spout.
  • 1/4” compression connection not included.
  • Not suitable for r.O. Systems or as a hot water dispenser.

As Featured on Amazon.com

Specifikim
  • Technical Details

    Part Number: MB7917LMPN-2
    Item Weight: 2.9 pounds
    Product Dimensions: 33.8 x 14.2 x 3.2 inches
    Item model number: MB7917LMPN-2
    Color: Polished Nickel
    Style: Transitional
    Material: Metal
    Installation Method: Deck Mounted
    Item Package Quantity: 1
    Included Components: Rohl MB7917LMPN-2 Michael Berman C-Spout Filter Faucet Polished Nickel

Specifikime teknike
  • Referencë unikeRohl-MB7917LM-Michael-Berman-C-Spout-Filter-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiDokumentacion (info)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara