CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
    RPH

    CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)

    The CYCLONE® Vent Through Roof facilitates plumbing vents for safe rooms/storm shelters. With its ICC-500 and FEMA P-361 ratings, it ensures exceptional safety during severe weather events. Its two-point deflection system enhances occupant safety.

    The entire CYCLONE® line offers tornado/hurricane-rated protections for roof or wall penetrations including housing options, roof drains, vent to roof, vent to wall products, and escape roof hatches.

    Specifikim
          • For safe room/storm shelter applications, third-party tested to meet ICC-500 2014 and FEMA P-361 to 250+ mph wind, including missile impact and labeling
          • Engineered for ICC compliance and maximum safety
          • Fabricated from 3/16" carbon steel or schedule 40 steel with industrial coating
          • Connection with no-hub coupling inside by contractor, available 2”-6”
          • Standard poured-in-place (-PP) available precast (-PC)
          • Can be custom designed for the thickness of the roof and height of the parapet

          MODELS     SIZES

          2003            3

          2004            4

          2006            6

          Keywords: cyclone, roof penetration housings, pipe penetration hood, storm shelter, safe room, pipe portal, aluminum curb, gas portal, electrical portal, conduit portal, fema p-361, ICC-500

        Specifikime teknike
        • Referencë unikerph-cvtr
        • Familja e produkteveExterior Protection of Openings
        • Grupi i produkteveCyclone Models
        • LlojiObjekt (një objekt të vetëm)
        • Data e botimit2018-11-28
        • Numri i botimit1
        Të ngjashme
        • Materiali kryesorÇelik
        • Projektuar nëShtetet e Bashkuara
        • Prodhuar nëShtetet e Bashkuara
        Klasifikimi
        • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
        • Emrin UNSPSCRoofing accessories
        • UNSPSC code301516
        • CSI MasterFormat 2014 Code07 72 00
        • CSI MasterFormat 2014 TitleRoof Accessories
        • OmniClass Number23-17 21 11
        • OmniClass TitleExterior Protection of Openings