Designo R8 top-hung/pivot roof window PVC
Designo R8 top-hung/pivot roof window PVC
Designo R8 top-hung/pivot roof window PVC
Designo R8 top-hung/pivot roof window PVC
Designo R8 top-hung/pivot roof window PVC

    Designo R8 top-hung/pivot roof window PVC

    Designo R8 top-hung/pivot roof window PVC with safety and thermal insulation glazing Single-hand grip operation, bottom, for all functions. 45 ° Opening angle. 4x central locking through circumferential roof window hardware. Frame material: PVC multi-chamber profile, white. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. External cover: Aluminium (anthracite metallic R703). Manual operation.
    Specifikim
    • R88C 054/078 K200
    Specifikime teknike
    • Referencë unikeWDF_R8_K
    • Familja e produkteveRoof windows
    • Grupi i produkteveTop-hung/pivot roof window
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-05-01
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Dritaret Kulmi
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings