20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)
20' BeerCan Pro (Shipping Container Bar)

    20' BeerCan Pro (Shipping Container Bar)

    The 20' BeerCan Pro is a mobile or permanent shipping container taproom.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    Specifikim
    • All of the specs & features found below are included in the 20′ BeerCan Pro base model. For a full list of optional upgrades to the 20' BeerCan Pro, check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20′ Standard new/one-trip shipping container

      INTERIOR:

      • 8′ x 8′ Walk-in cooler with white PVC walls/ceiling & diamond plate flooring
      • Interior Serving Area: Standard painted exposed shipping container walls/ceiling, LVT finish on draft wall, Standard Epoxy floor finish (white w/ grey flecks)
      • 6-tap standard draft tower with through-wall connections to cooler
      • 2) Interior stainless steel fixed countertops (14″W x 60″L each)
      • (1) Interior stainless steel fixed countertops (14″W x72″L)
      • Standard paint color: Black, White, Charcoal, Green, Blue, Tan, Red (must be same as exterior)

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Green, Blue, Tan, Red (must be same as interior)
      • (2) Exterior stainless steel collapsable countertops (12″W x 60″L)
      • (1) Exterior stainless steel collapsable countertop: 12″Wx72″L

      OPENINGS:

      • 36″ x 80″ Standard painted hollow metal door with locking levers, wind chain, door sweep, threshold, and drip edge
      • (2) Awnings (front): 5′ wide x 4′ tall with gas struts and locking pins
      • (1) Awning (end): 6′ wide x 4′ tall with gas struts and locking pins

      MECHANICAL:

      • (2) 14″ upper-wall-mounted fans with two dedicated outlets
      • GOVI refrigeration unit

      ELECTRICAL:

      • 100 amp electrical panel
      • (3) GFCI duplex outlets in the bar area, (1) GFCI for Govi unit, (2) standard interior duplex outlets, (1) duplex cooler outlet, (2) light switches (1 bar area, 1 cooler)
      • (2) Cage lights (bar area) and (1) 48″ vapor tight light (cooler)
    Specifikime teknike
    • Referencë unike20_BeerCanPro
    • Familja e produkteveSteel Frame & Containerized Modular Structures
    • Grupi i produkteveBar and Taproom Models (Modular Structures)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ndërtesë

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit