20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)
20' ConcessionBox Pro + Plumbing (Shipping Container Structure)

    20' ConcessionBox Pro + Plumbing (Shipping Container Structure)

    The 20' ConcessionBox Pro (+ Plumbing) is a mobile or permanent shipping container concession stand and/or kiosk.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    Specifikim
    • All of the specs & features found below are included in the 20′ ConcessionBox Pro (+Plumbing) base model. For a full list of optional upgrades to the 20' ConcessionBox Pro (+ Plumbing), check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20′ High cube new/one-trip shipping container

      INTERIOR:

      • White PVC walls/ceiling
      • Standard epoxy floor finish (white w/grey flecks)
      • 4″ White rubber base
      • Spray foam insulation (R-21 – 3″ of foam)
      • Intumescent paint on the spray foam

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Green, Blue, Tan, Red – must be same as interior
      • (2) Exterior stainless steel collapsable countertops: 12"W x 60"L

      OPENINGS:

      • 36″ x 80″ Standard painted hollow metal door with locking levers, wind chain, door sweep, threshold, and drip edge
      • (2) 48" Wide manual sliding windows

      MECHANICAL:

      • Through-wall AC/heater unit

      ELECTRICAL:

      • 100 Amp electrical panel
      • (8) Interior outlets, one light switch
      • (2) 4′ Vapor tight lights

      PLUMBING:

      • Three-compartment sink + hub drain
      • Handwash sink
      • 1 floor drain
      • Note: Water is not included in the base model
    Specifikime teknike
    • Referencë unike20_ConcessionBoxPlumbing
    • Familja e produkteveSteel Frame & Containerized Modular Structures
    • Grupi i produkteveConcession Stand Models (Modular Structures)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ndërtesë

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit