Architectural Bracket – Standard – 11.25x5.75x3.75

Architectural Bracket – Standard – 11.25x5.75x3.75

BKT11.25x5.75x3.75 is one of 26 fixed-dimension exterior corbel brackets in Royal Corinthian's BKT Series, sized at 11.25″ wide x 5.75″ high x 3.75″ deep (286 x 146 x 95 mm). Unlike the manufacturer's 30-piece adjustable bracket collection, every BKT item ships to this published nominal size and has its own dedicated Revit (RFA) and AutoCAD (DWG) file on the manufacturer's website, making it straightforward to specify and model without a custom sizing request. Within the BKT range, BKT11.25x5.75x3.75 is one of the most compact items in the 26-piece BKT range.

Royal Corinthian has manufactured exterior corbels and brackets for nearly 30 years from composite materials in place of solid wood, avoiding the rot, splitting, cracking, and insect damage that timber brackets are prone to over time. These architectural elements are sometimes referred to as outlookers, outriggers, or rafter tails, and are used under roof eaves, gable ends, porch overhangs, and window or door hoods to visually and structurally support an overhang while adding period detailing to a façade. BKT-series brackets are supplied in fiberglass-reinforced polymer (FRP) composite construction, the same material used in Royal Corinthian's fiberglass columns and cornice, and can be left paint-grade or finished to match trim; the manufacturer also offers many of its bracket styles in PVC, synthetic stone, GFRC, and high-density polyurethane on request.

Because Royal Corinthian builds its own molds and CNC tooling in-house, BKT11.25x5.75x3.75 can also be produced at a modified size on request even though it ships as a standard item, and the manufacturer's in-house architectural staff can assist with specification for a given eave, gable, or overhang condition. Exact shipping weight is not published for this item; contact Royal Corinthian directly for weight and lead-time information ahead of ordering.

Free Revit and AutoCAD files for this item, and for the rest of Royal Corinthian's bracket and corbel line, are published without registration on the manufacturer's Bracket CAD Drawings and Bracket Revit Family pages. All Royal Corinthian composite architectural products are made in the USA and are backed by the manufacturer's lifetime warranty against rot, cracking, and pest damage.

Specifikim
  • BKT11.25x5.75x3.75 — nominal size 11.25″ x 5.75″ x 3.75″ (286 x 146 x 95 mm, W x H x D per manufacturer's item code). Object type: exterior corbel/bracket. Primary material: fiberglass-reinforced polymer (FRP) composite. Finish: paint-grade gelcoat, field-paintable. Mounting: wall/beam-mounted structural or decorative support. BIM/CAD: dedicated Revit (.rfa) and AutoCAD (.dwg) files published by Royal Corinthian under this item code. Weight: not published by manufacturer – contact Royal Corinthian for shipping weight.

Specifikime teknike
  • Referencë unikebkt11-25x5-75x3-75
  • Familja e produkteveBrackets & Corbels
  • Grupi i produkteveBKT Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-07-31
  • Numri i botimit1
  • Gjatësia (mm)146
  • Gjerësia (mm)286
  • Thellësia (mm)95
Të ngjashme
  • Materiali kryesorFibreglass reinforced polymer composite
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Të tjera

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika