FlutterFree® Acoustical Plank

FlutterFree® Acoustical Plank

The FlutterFree® Plank is an attractive, furniture-grade, solid wood molding that provides high-frequency diffusion. As a simple plank product, it is often incorporated into wall and ceiling assemblies that, in addition to high-frequency diffusion, can also provide low-frequency absorption for bass control in technology spaces. A back-slotted configuration transforms the FlutterFree® Plank into a hybrid product that offers sound absorption just below the sound diffusion bandwidth, extending the overall bandwidth of the product to solve multiple room acoustic issues in one attractive product.

Features

  • Solid wood plank that provides high-frequency diffusion and can also provide low-frequency bass control.
  • Available in clear lacquer or factory color-matching of wood finishes and paint colors.
  • Planks are 3-29/32″ W x up to 10′ L x 1-1/32″ T
  • Planks can be direct attached to walls or furring strips using a biscuit for plank-to-plank alignment. Configurations for low-frequency absorption are also available.
  • FSC® solid wood is available.
Specifikim
  • Finish - Available in various finishes, including solid woods (Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut, White Oak) and painted surfaces. RPG offers clear lacquer or factory color-matching of wood finishes and paint colors.

    Product Material Composition - Solid Wood

    Product Acoustic Function - Diffusion/Hybrid

    Product Fire Rating - Standard product not rated
    Class A (per ASTM E-84) finish available if specified

    Weight PLF - 1.00

    Installation - FlutterFree® Planks can be nailed to a wall or ceiling surface on furring strips supplied by others. For low-frequency absorption mounting, please refer to RPG supplemental data sheets. A #0 or #10 (1/16") wood spacer biscuit is provided by RPG for plank-to-plank alignment.

Specifikime teknike
  • Referencë unikeflutterfree-plank
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion/Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika