Publiko produktet
Perfecto® Matrix Acoustic Panel

Perfecto® Matrix Acoustic Panel

The Perfecto® Matrix Panel is a simple union between architecture and acoustic performance. Utilizing thousands of perforations, from 1mm to 12mm dia., and available in a high recycled content, ULEF, Class A fire-rated and FSC® certified MDF core with an optional black acoustical backer, the Perfecto® Matrix Panel can achieve up to an average NRC=0.95 (predicted) while focusing the sound absorption spectrum in the mid and low-frequencies while maintaining higher frequencies with a low open area.

Features

    • Up to NRC = 0.95 (predicted)
    • Offers absorption and reflection in a beautiful millwork finish.
    • Available in custom widths and lengths up to 5’W x 12’L.
    • Choose from commercially available wood veneers, laminates or paint colors.
    • Decorative and easy to install with z-clips and z-bars for wall mounting.
    • Can be integrated with several styles of HD T-grid for ceiling installation.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specifikim
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Absorption

      Product Core Fire Rating - Class I or A

      Weight - 2.50

      Installation - Mounting options for the Perfecto® Matrix Panel include wall systems (Z-clips, direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4" total system depth, or ceiling systems (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) with options for standard 15/16" HD T-grid supplied by others.

    Specifikime teknike
    • Referencë unikeperfecto-matrix
    • Familja e produkteveArchitectural Acoustics
    • Grupi i produkteveAbsorption
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-17 25 11 11 13
    • OmniClass TitleInfill Panels

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika