Stave-Fin Baffles
Stave-Fin Baffles
Stave-Fin Baffles
Stave-Fin Baffles
Stave-Fin Baffles
Stave-Fin Baffles
Stave-Fin Baffles

    Stave-Fin Baffles

    Presenting STAVE, an acoustic fin baffle that offers the ideal acoustic solution for anybody seeking to enhance their environment both aesthetically and functionally. These floating panels provide the impression of clouds, giving your space a calm, spacious feel. STAVE is an eye-catching statement piece with an elegant, minimalistic design that incorporates geometric forms and clear lines.

    Made entirely of polyester fiber, these panels are strong and lightweight sound absorbers. They need little hardware and are simple to install on ceilings. You may easily clip them to the ceiling for detachable sound management. With STAVE an acoustic fin baffle, you may enjoy the elegance of both design and acoustics.

    Specifikim
    • Introducing an acoustic suspended ceiling system with premium NRC performance

      • Acoustic ceiling system
      • Applicable to various installation type including Wire Rope, Rail Gripper, and U-Clip
      • Made from PET with up to 60%
      • post - consumer recycled content
      • Sound absorbing breathable surface
      • Low VOC emissions
    Specifikime teknike
    • Referencë unikestave-baffles
    • Familja e produkteveCeiling
    • Grupi i produkteveBaffle
    • LlojiMaterial për ndërtim
    • Data e botimit2025-11-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolyester
    • Projektuar nëTajlandë
    • Prodhuar nëTajlandë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • IFC classificationTavan
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 PërshkrimAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment

    Rajoni i disponueshëm

    Asia Oceania