RTB Paint Wood stain
RTB Paint Wood stain
RTB Paint Wood stain
RTB Paint Wood stain
RTB Paint Wood stain
RTB Paint Wood stain

    RTB Paint Wood stain

    RTB Wood Stain Paint

    RTB Wood stain premium grade is the water based wood staining with German Color Technology safe for the user and the environment.The Core Shell Polymer technology ensure the high elasticity of the color film. RTB Wood Stain premium grade provide ultimate Protection from Water & Sun Damage with 4 times more durability than solvent based and help enhances wood grain. Can be used on Decks, fences, outdoor furniture and other exterior.

    Specifikim
    • Product detail

      • CORE SHELL POLYMER Technology from Germany helps to enhance the ability of pigment to penetrate into every bit of wood.
      • Can withstand the expansion and contraction of wood. Excellent protection hot and humid environment.
      • Quick drying within 30 minutes. Can be re-coat within 45 minutes.
      • Excellent Transparent stain helps to enhance wood texture and appearance.
      • No thinner required.
      • 4 times more durability than solvent based.
      • Water repellent but allow evaporation of moisture.
      • Protection against termite, insect, mold, algae, and fungi.
      • LOW VOCs. Safe to use and environmental friendly.
      • Compliance with the EN71: Safe to use for toys and children.

      Product : Exterior / Interior Paint

      Finishes : Gloss / Matte

      Coverage : 50-55 sq.m/gl/coat

      Container size : 1 Gallon

    Specifikime teknike
    • Referencë unikeRTB_Paint_Wood_stain
    • Familja e produktevePaints
    • Grupi i produkteveWood Paint
    • LlojiMaterial për ndërtim
    • Data e botimit2020-12-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëTajlandë
    • Prodhuar nëTajlandë
    • Weight Net (kg)18.5
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit