1520 UNI-SFER, Full bore ball valve, F/F ISO 228/1 threaded, with aluminium T-handle

1520 UNI-SFER, Full bore ball valve, F/F ISO 228/1 threaded, with aluminium T-handle

Our UNI-SFER valve series has recently been improved to grant our customers the best performance also in case of high temperatures and pressures. All RB valves are equipped with an anti-ejection system called “Anti Blow Out System”: the stem is now mounted inside the body of the valve and is not blocked on the outside by the thread. The special inner design of the valve and the removal of any sharp edge enable us to obtain a low drop loss coefficient. Absence of nickel-plating for all surfaces in contact with water according to European directives. This feature makes this valve suitable to the use with potable water, according to WRAS, ACS and DM 174. RB production is 100% made in Italy STEM WITH 4 O-RINGS: - PTFE o-ring : is our sealing ring. It guarantees the tightness of the valve and helps to reduce the leak in case of dripping - FKM o-ring has an high chemical resistance - NBR o-ring : suitable for drinking water, gas and heating systems - PTFE o-ring prevents the contact between the body and the stem metal and guarantees simple operations TEMPERATURE RANGE - FKM withstands till +280°C - PTFE withstands till +200°C - NBR withstands till +130°C WORKING PRESSURE TILL 50 BAR, the reinforced gauges of the body surfaces help to increase the resistance of the valve to the internal pressure, to mounting and installation strength HIGH FLOW RATE, The special design and the accurate internal manufacturing remove every sharp edge and considerably reduce drop losses. REINFORCED STEM, Our stem is very sturdy and, thanks to its structure, it could resist also to extreme strains The UNI-SFER series, characterized by ISO 228/1 threads, is available in these versions: • 1500 (1/4”-4”), F/F threaded, with aluminum handle • 1501 (1/4”-4”), M/F threaded, with aluminum handle • 1503 (1/2”-1”), M/M threaded, with aluminum handle • 1510 (1/4”-4”), F/F threaded, with steel handle • 1511 (1/4”-4”), M/F threaded, with steel handle • 1520 (1/4”-1”), F/F threaded, with aluminum T-handle • 1521 (1/4”-1”), M/F threaded, with aluminum T-handle • 4504 (1/2”-2”), female threaded and male union tail for manifold, with aluminum T-handle • 1530 (1/2”-2”), F/F threaded, with extended polyamide ISO-T-Handle, anticondensation and dripless • 1581 (1/2”-2”), M/F threaded, with lockable cap
Specifikime teknike
  • Referencë unike1520
  • Familja e produkteveBall valves
  • Grupi i produkteveUNI-SFER
  • Data e botimit2020-12-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 PërshkrimBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America
Andorrë
Afganistan
Afrika e Jugut
Argjentinë
Australi
Grenlandë
Austri
Arabia Saudite
Algjeri
Bolivi
Fixhi
Kanadë
Belgjikë
Armeni
Angolë
Brazil
Guam
Meksikë
Bjellorusi
Azerbaixhan
Benin
Ekuador
Ishujt Cook
Shtetet e Bashkuara
Bosnjë dhe Hercegovinë
Bahrejn
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Gabon
Venezuelë
Niue
Holandë
Irak
Gambia
Palau
Hungari
Iran
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kenia
Timor-Leste
Itali
Kamboxhi
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Komora
Tonga
Letoni
Kazahstan
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Liberi
Vanuatu
Lituani
Kirgistan
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Majotë
Maltë
Krishtlindje Island
Malavi
Maqedonia e Veriut
Kuveit
Mali
Mbretëria e Bashkuar
Laos
Marok
Moldovë
Liban
Mauritius
Monako
Makao
Mavritani
Norvegji
Malazi
Mozambik
Poloni
Maldive
Namibi
Portugali
Mianmar (Burmë)
Niger
Qipro
Mongoli
Nigeri
Qyteti i Vatikanit
Neoal
Republika Demokratike e Kongos
Republika Çeke
Oman
Republika e Afrikës Qendrore
Rumani
Pakistan
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve