1618 SUPER-SFER, Full bore ball valve, with copper pipe end connections and steel handle

1618 SUPER-SFER, Full bore ball valve, with copper pipe end connections and steel handle

Our SUPER-SFER ball valve series has recently been improved to grant our customers the best performance also in case of high temperatures and pressures. All RB valves are equipped with an anti-ejection system called “Anti Blow Out System”: the stem is now mounted inside the body of the valve and is not blocked on the outside by the thread. The special inner design of the valve and the removal of any sharp edge enable us to obtain a low drop loss coefficient. Absence of nickel-plating for all surfaces in contact with water according to European directives. This feature makes this valve suitable to the use with potable water, according to WRAS, ACS and DM 174. RB production is 100% made in Italy STEM WITH 4 O-RINGS: - PTFE o-ring : is our sealing ring. It guarantees the tightness of the valve and helps to reduce the leak in case of dripping - FKM o-ring has an high chemical resistance - NBR o-ring : suitable for drinking water, gas and heating systems - PTFE o-ring prevents the contact between the body and the stem metal and guarantees simple operations TEMPERATURE RANGE - FKM withstands till +280°C - PTFE withstands till +200°C - NBR withstands till +130°C WORKING PRESSURE TILL 50 BAR, the reinforced gauges of the body surfaces help to increase the resistance of the valve to the internal pressure, to mounting and installation strength HIGH FLOW RATE, The special design and the accurate internal manufacturing remove every sharp edge and considerably reduce drop losses. REINFORCED STEM, Our stem is very sturdy and, thanks to its structure, it could resist also to extreme strains The SUPER-SFER series, characterized by UNI 10226 threads, is available in these versions: • 1600 (1/4”-4”), F/F threaded, with aluminum handle • 1601 (1/4”-4”), M/F threaded, with aluminum handle • 1610 (1/4”-4”), F/F threaded, with steel handle • 1618 (15mm- 54mm), copper pipe end connection, steel handle • 1620 (1/4”-1”), F/F threaded, with aluminum T-handle • 1621 (1/4”-1”), M/F threaded, with aluminum T-handle • 1628 (15mm- 54mm), copper pipe end connection, T-handle • 1630 (1/2”-2”), F/F threaded, with extended polyamide ISO-T-Handle, anticondensation and dripless • 1640 (1/2”-2”), F/F threaded, for thermic insulated plants
Specifikime teknike
  • Referencë unike1618
  • Familja e produkteveBall valves
  • Grupi i produkteveSUPER-SFER
  • Data e botimit2020-12-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 PërshkrimBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America
Åland Islands
Afganistan
Afrika e Jugut
Argjentinë
Australi
Grenlandë
Andorra
Arabia Saudite
Algjeri
Bolivi
Fiji
Kanadë
Austri
Armeni
Angolë
Brazil
Guam
Meksikë
Belgjikë
Azerbaixhan
Benin
Ekuador
Ishujt Cook
Shtetet e Bashkuara
Bjellorusi
Bahrain
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Egjipt
Suriname
Nauru
Gjermani
Indi
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Ethiopia
Palau
Holandë
Iran
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Gambia
Polinezia franceze
Irlandë
Izrael
Gana
Samoa
Ishujt Faroe
Japoni
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kamerun
Tokelau
Jersey
Kazahstan
Kenya
Tonga
Kroacia
Kinë
Komora
Tuvalu
Letoni
Kirgistan
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Madagaskar
Mali i Zi
Kuveit
Malawi
Maltë
Laos
Mali
Maqedonia e Veriut
Liban
Marok
Mbretëria e Bashkuar
Macau
Mauritius
Moldovë
Malazi
Mavritani
Monaco
Maldives
Mayotte
Norvegji
Mongoli
Mozambik
Poloni
Myanmar (Burma)
Namibia
Portugali
Neoal
Niger
Qipro
Oman
Nigeri
Qyteti i Vatikanit
Pakistan
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Republika e Afrikës Qendrore
Rumani
Qatar
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit