600000 EUROFLY, Brass butterfly valve full bore, F/F threaded with throttling

600000 EUROFLY, Brass butterfly valve full bore, F/F threaded with throttling

EUROFLY and FLY, the advanced valves with a “butterfly obstructor” solution registered with Italian patent n° US 6,446,934. The particular structure of the valve offers a good mix of great reliability of the tightness and cost effectiveness of the solution. The brass butterfly valves EUROFLY and FLY could be used in the following fields HVAC, industrial, naval, pneumatic etc. • The operating temperature of EUROFLY ranges between -10°C e +130°C. • The operating temperature of FLY ranges between -10°C e +100°C. • The maximum operating pressure, at room temperature, it’s 16 Bar (PN16). International Certification: CSA (Canadian Standards Association), UL (Underwriters Laboratories), FM (Factory Mutual), EAC, ACS (Attestation de conformité sanitaire). Main compatible elements: • WATER • SEA WATER • AIR • AZOTE • BUTANE • STEAM UP TO 130° • GLYCOL EUROFLY and FLY are available in these versions: • 600000, Brass butterfly valve full bore, F/F threaded with throttling • 600001, Brass butterfly valve full bore F/F threaded with throttling • 600300, Brass butterfly valve full bore M/F threaded with throttling • 600301, Brass butterfly valve full bore, M/F threaded with throttling • 600500, Brass butterfly valve full bore, female threaded and fitting for manifold with throttling • 600700, Brass butterfly bib-cock full bore, with hose tail and throttling, technopolymer handle • 600760, Brass butterfly bib-cock, full bore, with hose tail and lockable throttling; lockable technopolymer handle.
Specifikime teknike
  • Referencë unike600000
  • Familja e produkteveButterfly valves
  • Grupi i produkteveEUROFLY
  • Data e botimit2020-12-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorFibreglass reinforced polymer composite
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America
Andorrë
Afganistan
Afrika e Jugut
Argjentinë
Australi
Grenlandë
Austri
Arabia Saudite
Algjeri
Bolivi
Fixhi
Kanadë
Belgjikë
Armeni
Angolë
Brazil
Guam
Meksikë
Bjellorusi
Azerbaixhan
Benin
Ekuador
Ishujt Cook
Shtetet e Bashkuara
Bosnjë dhe Hercegovinë
Bahrejn
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Gabon
Venezuelë
Niue
Holandë
Irak
Gambia
Palau
Hungari
Iran
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kenia
Timor-Leste
Itali
Kamboxhi
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Komora
Tonga
Letoni
Kazahstan
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Liberi
Vanuatu
Lituani
Kirgistan
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Majotë
Maltë
Krishtlindje Island
Malavi
Maqedonia e Veriut
Kuveit
Mali
Mbretëria e Bashkuar
Laos
Marok
Moldovë
Liban
Mauritius
Monako
Makao
Mavritani
Norvegji
Malazi
Mozambik
Poloni
Maldive
Namibi
Portugali
Mianmar (Burmë)
Niger
Qipro
Mongoli
Nigeri
Qyteti i Vatikanit
Neoal
Republika Demokratike e Kongos
Republika Çeke
Oman
Republika e Afrikës Qendrore
Rumani
Pakistan
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve