Elbow 90° MF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V
Elbow 90° MF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V

    Elbow 90° MF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V

    Frabo

    Value for money, lightness, practicality and speed of use make carbon steel press fittings FRABOPRESS C-STEEL V the ideal product in the installations of closed circuit heating/cooling systems, closed circuit water/fire prevention systems (sprinkler), distribution of inert gases and compressed air. SECURFRABO is the system patented by FRABO, which allows any unpressed fitting to be detected.


    The zinc plating applied to the pipes and fittings guarantees higher corrosion resistance, ensuring reliability over time. FRABOPRESS C-STEEL V press fittings are made of carbon steel (material no. 1.0034) and are electrolytically zinc plated with zinc thicknesses of between 8 and 15 µ with blue chrome-plated passivation.


    FRABOPRESS C-STEEL V ADVANTAGES: 


    • Quick cold connection;
    • Lightness of the piping, which means easy assembly and cheap installation;
    • Performance that can cover a large number of civil and industrial applications;
    • Installations carried out with FRABOPRESS C-STEEL V do not need any further pipe protection or painting (with the exception of the envisaged insulation activities);
    • FRABOPRESS C-STEEL system is equipped with the innovative SECURFRABO system for detecting leaks on unpressed fittings, which constitutes a precious feature for safe testing and for identifying any lack of pressing.


    FRABOPRESS C-STEEL V IS SUITABLE FOR THE FOLLOWING FIELDS OF APPLICATIONS:


    • Heating (closed circuit)
    • Cooling (closed circuit)
    • Oil free compressed air (residual oil < 5 mg/m³)
    • Sprinkler

    Specifikim
    • FRABOPRESS C-STEEL V is a system made of pipes and fittings in galvanized non-alloy steel, material type 1.0034 (E195), complying with the requirements of UNI 11179 Class 1 standard, equipped with a cylindrical guide for the correct and safe insertion of the pipe and a preassembled elastomeric sealing element in black EPDM.

      FRABOPRESS C-STEEL V fittings are equipped with the SECURFRABO safety system, whose functionality is tested in accordance with the DWGW W 534 work sheet (Point 12.14 - Fittings with controlled leakage), which allows any un-pressed fittings to be detected. During leakage tests with water, Securfrabo system guarantees the identification of un-pressed connection in the pressure range from 1 bar to 6.5 bar.

      The pressing of the fittings is to be carried out with a suitable tool and with a correctly maintained pressing jaw, so as to achieve an indissoluble cold junction, resistant to torsion, and a hydraulic seal guaranteed by the O-ring. The right junction of Frabo fittings guarantees the use of the system considering a maximum temperature of 110 ° C, a minimum temperature of -10 ° C and a maximum pressure of 16 bar (conditions related to the transport of water).

      The special zinc plating applied to pipes and fittings guarantees superior anti-corrosion performance, ensuring long-lasting reliability.

      The system complies with UNI 11179 Class 1 standard.

      FRABOPRESS C-STEEL V system can be used for the following applications:

      • Heating and cooling closed circuit systems*
      • Industrial installations*
      • Oil free compressed air circuit systems (residual oil <5 mg/m³)
      • Compressed air circuit systems (residual oil >5 mg/m³) ***
      • Sprinkler units according to UNI EN 12845**

      * any additives contained in the cooling circuit must be compatible with the EPDM O-rings

      ** Sprinkler fire-fighting systems. Please contact our technical department for further information regarding fire protection applications

      *** for this application GREEN FKM O-RING must be used

      Temperature and pressure for each application are available on Frabo technical documents www.frabo.com.

      For uses other than those mentioned thus far, please contact the FRABO technical support office.

      The system IS NOT SUITABLE FOR DRINKING WATER, as highlighted on each piece by the special red marking.

      Pipes available for FRABOPRESS C-STEEL V system are:

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard. The pipe is therefore zinc-plated both externally and internally with a uniform layer of zinc at least 10 μm thick in the welding area, and about 20 μm in the others.

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard, externally protected with galvanized zinc coating with a thickness of 8-15 μm

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard, further protected from external corrosion by a polypropylene (PP) coating not suitable with fluid temperatures >100 ° C.

      In air conditioning and chilled water systems, it is advisable to use the pipe with polypropylene (PP) coating in addition to the insulation of the pipe and appropriate insulation of the fittings with strips and bandages of the same type in order to guarantee correct sealing.

      If you use bare pipes, it is recommended to use insulating materials with closed cells, with μ ≥ 10,000, correctly welded along the junction, protecting the fittings with strips and bandages of the same type.

      For the full specification text, please go to “Download – specification texts” of www.frabo.com website.

    Specifikime teknike
    • Referencë unikeZC0001
    • Familja e produktevePRESS FITTINGS
    • Grupi i produkteveC-STEEL PRESS FITTINGS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCarbon Steel
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
    • IFC classificationVendosja e tubit
    • Emrin UNSPSCPlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 PërshkrimPipe fitting
    • OmniClass Number23-27 43 15
    • OmniClass TitlePipe Expansion Joints
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America
    Andorrë
    Afganistan
    Afrika e Jugut
    Argjentinë
    Australi
    Grenlandë
    Austri
    Arabia Saudite
    Algjeri
    Bolivi
    Fixhi
    Kanadë
    Belgjikë
    Armeni
    Angolë
    Brazil
    Guam
    Meksikë
    Bjellorusi
    Azerbaixhan
    Benin
    Ekuador
    Ishujt Cook
    Shtetet e Bashkuara
    Bosnjë dhe Hercegovinë
    Bahrejn
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Gambia
    Palau
    Hungari
    Iran
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Komora
    Tonga
    Letoni
    Kazahstan
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Majotë
    Maltë
    Krishtlindje Island
    Malavi
    Maqedonia e Veriut
    Kuveit
    Mali
    Mbretëria e Bashkuar
    Laos
    Marok
    Moldovë
    Liban
    Mauritius
    Monako
    Makao
    Mavritani
    Norvegji
    Malazi
    Mozambik
    Poloni
    Maldive
    Namibi
    Portugali
    Mianmar (Burmë)
    Niger
    Qipro
    Mongoli
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Republika e Kongos
    Rusi
    Palestinë
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve