High-performance Control Damper Extruded Aluminum | Vertical Airfoil Blade Class 1A Leakage CD450V
Ruskin

High-performance Control Damper Extruded Aluminum | Vertical Airfoil Blade Class 1A Leakage CD450V

The High-Performing Ruskin Model CD450V is designed to control and regulate air movement in medium to high velocity and pressure HVAC Systems. The CD450V has extruded aluminum vertical airfoil shape blades which offers low pressure drop when open and meets AMCA Class 1A Leakage when closed. Manual, electric or pneumatic actuators are applied to operate the damper open and closed. CD450V meets the leakage requirements of the of the International Energy Conservation Code (IECC).

Specifikim
  • Furnish and install, at locations shown on plans, or in accordance with schedules, Low leakage dampers shall meet the following minimum construction standards: Frames shall be 4” x 1” (102 x 25) 6063T6 extruded aluminum channel. Blades shall be airfoil type extruded aluminum (maximum 6” (152) depth) with integral structural reinforcing tube running full length of each blade. Blade edge seals and finger style jamb shall be Santoprene and be mechanically locked in extruded slots. Adhesive or clip-on type blade seals are not acceptable. Bearings shall be non-corrosive molded synthetic. Axles shall be hexagonal (round not acceptable) to provide positive locking connection to blades and linkage. Linkage shall be concealed in frame. Damper widths from 12” to 60” (305 to 1524) wide shall not leak any greater than 8 cfm sq. ft. @ 4” w.g. and a maximum of 3 CFM sq. ft. @ 1” w.g. Dampers shall be in all respects equivalent to Ruskin Model CD450V.

Specifikime teknike
  • Referencë unikeCD450V
  • Familja e produkteveDampers for Air Ductwork
  • Grupi i produkteveCommercial Control Dampers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorExtruded Aluminum
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit